DWL@DWL10000878244
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 2026-10-07 | 741 KB | EXE | AS6_HW_X20DOD322.exe | |
| Beskrivning |
V6.0 HW Upgrade (X20DOD322) Revision information X20DOD322 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 467180 Module documentation revised Data sheet V 2.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\49385_5.fw(802) Version 1.0.1.0: ID: 332840 Bus controller support implemented Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\49385_5.fw(802) Version1.0.0.1: ID: 316870 Enhancement online-help files and AS4 corrections Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\49385_5.fw(801) Version 1.0.0.0: ID: 279805 Support X20DOD322 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\49385_5.fw(801) |
|||||