Beskrivning

Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.

This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.

Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.

Learning objectives and content

  • Operating principle of safe motion control
  • Setting up and configuring safe axes
  • SafeMOTION safety functions
  • Using openSAFETY function blocks
  • Integrated diagnostics functions in SafeDESIGNER
  • Overview of homing modes
  • Commissioning and maintenance
  • Automation Help and user's manuals

Documents provided

TM545 – Integrierte sichere Antriebstechnik mit mapp Motion

Förutsättningar

Modellnummer

SEM545.2

Anmäl dig nu Kontakta din säljare för prisinformation

Event plats

B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Tyskland

Organisatör

B&R Hannover
Rotenburger Strasse
30659 Hannover
Tyskland

Telefon:
+49 / 511 616797 - 0

Ytterligare information

Från: 2026-07-15
Start: 09:00


Till: 2026-07-16
Slut: 17:00


Bokningsstatus:
Varaktighet: 2 Dagar

Språk: Tyska