Beskrivning

Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology

B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.

Learning objectives and content

  • Introduction to "Smart Safe Reaction"
  • mapp Safety concept
  • Configuring the safety application in Automation Studio
  • Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
  • Safety principles
  • Getting to know the safety functions
  • Programming simple safety applications
  • Integrating the safety application into the functional application
  • Commissioning and testing a safety application
  • Service and diagnostics of safety applications

Documents provided

TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety

Förutsättningar

Modellnummer

SEM515.2

Anmäl dig nu Kontakta din säljare för prisinformation

Event plats

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Organisatör

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Telefon:
+49 / 211 157 780 - 0

Ytterligare information

Från: 2026-08-11
Start: 09:00


Till: 2026-08-12
Slut: 16:30


Bokningsstatus:
Varaktighet: 2 Dagar

Språk: Tyska