Beskrivning
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
Modellnummer
SEM210.2
Anmäl dig nu Kontakta din säljare för prisinformation
Event plats
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Tyskland
Organisatör
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Tyskland
Telefon:
+49 / 89 996554 - 0
Ytterligare information
Från: 2026-05-19
Start: 09:00
Till: 2026-05-20
Slut: 17:00
Bokningsstatus:
Varaktighet:
2 Dagar
Språk: Tyska