Номер модель Описание
8JSA42.ee035ffgg-0 Synchronous motor, self-cooling, size 4, length 2, nominal speed 3500 rpm
8JSA43.ee050ffgg-0 Synchronous motor, self-cooling, size 4, length 3, nominal speed 5000 rpm
8JSA44.ee040ffgg-0 Synchronous motor, self-cooling, size 4, length 4, nominal speed 4000 rpm

Укажите страну и язык

B&R Logo