Артикул Описание
8JSA31.ee050ffgg-0 Synchronous motor, self-cooling, size 3, length 1, nominal speed 5000 rpm
8JSA32.ee030ffgg-0 Synchronous motor, self-cooling, size 3, length 2, nominal speed 3000 rpm
8JSA32.ee055ffgg-0 Synchronous motor, self-cooling, size 3, length 2, nominal speed 5500 rpm
8JSA33.ee045ffgg-0 Synchronous motor, self-cooling, size 3, length 3, nominal speed 4500 rpm

Выберите регион и язык:

B&R Logo