Номер модель Описание
8LVA22.ee015ffgg-0 Synchronous motor, self-cooling, size 2, length 2, nominal speed 1500 rpm
8LVA22.ee030ffgg-0 Synchronous motor, self-cooling, size 2, length 2, nominal speed 3000 rpm
8LVA23.ee015ffgg-0 Synchronous motor, self-cooling, size 2, length 3, nominal speed 1500 rpm
8LVA23.ee030ffgg-0 Synchronous motor, self-cooling, size 2, length 3, nominal speed 3000 rpm

Укажите страну и язык

B&R Logo