General information
Certifications
CE Yes
UKCA Yes
UL cTÜV SÜDus NRTL
Número do material:
VSS122002.021P-000
Descrição:
- Sensor 1.3 MP 165 fps - line scan support - Lens 4.6 mm, F3.5 with adjustable focus - Base plate without LED - No LED optics - Polished glass on both sides and high AR coating
Atualizações de HW Automation Studio Version (Data) Download
V4.7 HW Upgrade (VSS122002.021P-000) EXE / 15 MB
V6.0 HW Upgrade (VSS122002.021P-000) EXE / 15 MB
Certificados Version (Data) Download
EU Declaration Machine Vision System PDF / 192 KB
U10 041745 0021 TÜV Süd Certificate Smart Camera PDF / 254 KB
UK Declaration of Conformity Smart Camera PDF / 136 KB
Documentação Version (Data) Download
Smart Camera User's Manual PDF / 13 MB
M-CAD (Mechan. Modelos) Version (Data) Download
3D File STEP Camera S-Mount STP / 27 MB

Por favor escolha o país e o idioma

B&R Logo