General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
Número do material:
VSC123Q14.021P-000Descrição:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 4.6 mm, F3.5 with adjustable focus - LED 16x red/green/blue/lime - Wide beam LED optics - Polished glass on both sides and high AR coating
| Atualizações de HW Automation Studio | Version (Data) | Download |
|---|---|---|
| V4.7 HW Upgrade (VSC123Q14.021P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC123Q14.021P-000) | EXE / 15 MB |
| Certificados | Version (Data) | Download |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB | |
| U10 041745 0021 TÜV Süd Certificate Smart Camera | PDF / 254 KB | |
| UK Declaration of Conformity Smart Camera | PDF / 136 KB |
| Documentação | Version (Data) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Modelos) | Version (Data) | Download |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |