New dimensions in decentralized drive architecture
drive series. As a result, it is possible to utilize all of the tools and features available in Automation Studio as well as applications created therein. With regard to topology, the new servo actuator can [...] With three different sizes, the servo actuators cover the entire spectrum, with a torque range of 1.8 to 10.5 Nm and a power range of 500 W to 2 kW. For applications that demand more power, an optional [...] Networking takes place using POWERLINK. In addition, it comes equipped with STO (Safe Torque Off) and SS1 safety functions in accordance with SIL 3 or PLe. Additional safety functions such as SLS, SOS, SDI