Material Number Description
1TCMPAXIS.10-01 License for mapp Axis Premium package, includes advanced drive controller functionality (encoderless control, external encoder control, two encoder control, repetitive control, ISQ ripple compensation), point-to-point and coordinated positioning of any number of axes of any supported type supported by the system. One license per target system is required.
1TCMPAXIS.20-01 License for mapp Axis "Ultimate" package, includes complete drive controller functionality, SPT Technology and positioning of any number of axes of any supported type supported by the system. One license per target system is required.

Wybierz kraj i język

B&R Logo