Material Number Description
X20AI1744 X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 kHz input filter
X20AI1744-10 X20 analog input module, 1 full-bridge strain input 10 V, 24-bit converter resolution, 5 kHz input filter
X20AI1744-3 X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 Hz input filter
X20AI2222 X20 analog input module, 2 inputs, ±10 V, 13-bit converter resolution, configurable input filter
X20AI2237 X20 analog input module, 2 inputs, ±10 V, 16-bit converter resolution, single-channel galvanically isolated and with own sensor power supply, NetTime function
X20AI2322 X20 analog input module, 2 inputs, 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, configurable input filter
X20AI2437 X20 analog input module, 2 inputs, 4 to 20 mA, 16-bit converter resolution, single-channel galvanically isolated and with own sensor power supply, NetTime function
X20AI2438 X20 analog input module, 2 inputs, 4 to 20 mA, 16-bit converter resolution, single-channel galvanically isolated and with own sensor power supply, supports HART protocol, NetTime function
X20AI2622 X20 analog input module, 2 inputs, ±10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution, configurable input filter
X20AI2632 X20 analog input module, 2 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
X20AI2636 X20 analog input module, 2 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oversampling functions
X20AI4222 X20 analog input module, 4 inputs, ±10 V, 13-bit converter resolution, configurable input filter
X20AI4322 X20 analog input module, 4 inputs, 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, configurable input filter
X20AI4622 X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution, configurable input filter
X20AI4632 X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
X20AI4632-1 X20 analog input module, 4 inputs, ±11 V or 0 to 22 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
X20AI4636 X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oversampling functions
X20AI8039 X20 analog input module, 8 inputs, configurable signal, ±10 V or 0 to 20 mA / 4 to 20 mA, or Pt100 / Pt1000, 2- or 3-wire connections, ICTD measurement, 16-bit converter resolution, configurable input filter
X20AI8221 X20 analog input module, 8 inputs, ±10 V, 13-bit converter resolution
X20AI8321 X20 analog input module, 8 inputs, 0 to 20 mA, 12-bit converter resolution
X20AIA744 X20 analog input module, 2 full-bridge strain inputs, 24-bit converter resolution, 2.5 kHz input filter
X20AIB744 X20 analog input module, 4 full-bridge strain inputs, 24-bit converter resolution, 2.5 kHz input filter
X20AP3111 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 20 mA AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3121 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 1 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3122 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 1 A AC, groundable, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3131 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3132 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, groundable, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3161 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 333 mV AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20AP3171 X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, Rogowski adjustable (µV/A), max. 52 mV, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
X20CM0985 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately!
X20CM0985-02 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, adapted to VDE guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM0985-1 X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module

Wybierz kraj i język

B&R Logo