Coated X20 systems
Motor controllers
Motor controllers
Components and Modules
Material Number
Description
X20cMM2436
X20 PWM motor module, coated, 24 to 39 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder
Produkty
Industrial PCs
HMI
PLC systems
I/O systems
X20 System
Coated X20 systems
X67 System
XV System