DWL@DWL10000067062
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 4.2.0 | * | Windows10, Windows11 | 01/10/2025 | 38 MB | ZIP | ADI_.NET_SDK_4.2.0.zip |
| Opis |
ADI .NET SDK This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from .NET applications created with Microsoft Visual Studio. This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example. The appropriate ADI driver must be installed for the device. The Visual Basic and Visual C# programming languages are supported. Updated for universal ADI driver version 3.3.0: - Added support for APC2300 and PPC2300. Changes - Added support for Windows 11 IoT Enterprise 2024 LTSC. - Updated EULA. - The C++ runtime environment of the ADI DLL is now linked dynamically. - The Microsoft Visual C++ Redistributable packages (32- and 64-bit) are installed. - Updated to Sandcastle Help File Builder 25.3.22.0. - Updated to nuget.exe 6.14.0.116. |
|||||