DWL@DWL10000809857
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 1.1.0.0 | * | 03/02/2025 | 884 KB | EXE | AS6_HW_5PC901.TS17-02.exe | |
| Opis |
V6.0 HW Upgrade (5PC901.TS17-02) Revision information 5PC901.TS17-02 Version 1.1.0.0: ID: AQAJ-8598 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64644_0.fw(132) Version 1.0.4.0: ID: 759360 New MTCX FW V01.32 for PPC900 New MTCX FW V01.32 for PPC900 with following changes: - Optimized internal power supply. - Bugfix: 5AC901.ICAN-01 (SJA1000 CAN). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64644_0.fw(132) Version 1.0.3.0: ID: 752940 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64644_0.fw(131) Version 1.0.2.0: ID: 749085 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\64644_0.fw(131) Version 1.0.1.0: ID: 711340 Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64644_0.fw(131) Version 1.0.0.0: ID: 693530 Support for 5PC901.TS17-xx: The Panel PC 900 (Skylake) is supported with Automation Studio Version V4.9. As operating system it is mandatory to use at least the version A4.90 of theAutomation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\64644_0.fw(131) |
|||||