DWL@DWL10000798297
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 1.2.1.0 | * | 13/03/2026 | 596 KB | EXE | AS6_HW_5MPC3100.K35F-000.exe | |
| Opis |
V6.0 HW Upgrade (5MPC3100.K35F-000) Revision information 5MPC3100.K35F-000 Version 1.2.1.0: ID: AQAJ-11796 New MPC3100 MTCX FW with following changes: - Support for the 5ACCIFM0.CETH-001 interface option, only usable in the expansion option slot IF1. The 5ACCIFM0.CETH-001 is not supported in pure Automation Runtime operation. - The installation systemNSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\10402_0.fw(107) Version1.2.0.0: ID: AQAJ-9489 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(106) Version 1.1.0.0: ID: AQAJ-8599 Support forOnboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(106) Version 1.0.4.0: ID: 784535 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10402_0.fw(106) Version 1.0.3.0: ID: 753150 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.2.0: ID: 746730 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748855 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.0.0: ID: 723730 Support for 5MPC3100.K35F-000: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory touse at least the version B4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10402_0.fw(103) |
|||||
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
| 1.2.0.0 | * | 17/03/2025 | 895 KB | EXE | AS6_HW_5MPC3100.K35F-000.exe | |
| Opis |
V6.0 HW Upgrade (5MPC3100.K35F-000) Revision information 5MPC3100.K35F-000 Version 1.2.0.0: ID: AQAJ-9489 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(106) Version 1.1.0.0: ID: AQAJ-8599 Support for Onboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(106) Version 1.0.4.0: ID: 784535 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion optionon the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10402_0.fw(106) Version 1.0.3.0: ID: 753150 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.2.0: ID: 746730 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748855 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.0.0: ID: 723730 Support for 5MPC3100.K35F-000: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystemit is mandatory to use at least the version B4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10402_0.fw(103) |
|||||
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
| 1.1.0.0 | * | 11/02/2025 | 894 KB | EXE | AS6_HW_5MPC3100.K35F-000.exe | |
| Opis |
V6.0 HW Upgrade (5MPC3100.K35F-000) Revision information 5MPC3100.K35F-000 Version 1.1.0.0: ID: AQAJ-8599 Support for Onboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(106) Version 1.0.4.0: ID: 784535 New MTCXversion V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10402_0.fw(106) Version 1.0.3.0: ID: 753150 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.2.0: ID: 746730 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 748855 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.0.0: ID: 723730 Support for 5MPC3100.K35F-000: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version B4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10402_0.fw(103) |
|||||
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
| 1.0.4.0 | * | 10/09/2024 | 894 KB | EXE | AS6_HW_5MPC3100.K35F-000.exe | |
| Opis |
V6.0 HW Upgrade (5MPC3100.K35F-000) Revision information 5MPC3100.K35F-000 Version 1.0.4.0: ID: 784535 / Support ID: 400425843 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on theIF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10402_0.fw(106) Version 1.0.3.0: ID: 753150 Bugfix: Support for PTP (ETH1and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10402_0.fw(104) Version 1.0.2.0: ID: 746730 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748855 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\10402_0.fw(104) Version 1.0.0.0: ID: 723730 Support for 5MPC3100.K35F-000: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version B4.91 of the Automation Runtime Embedded. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10402_0.fw(103) |
|||||