unit connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, order I/O board (5PP5IO.GMAC-00) and 24 VDC connector for power supply separately (screw clamp
unit connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, order I/O board (5PP5IO.GNAC-00) and 24 VDC connector for power supply separately (screw clamp
screen (resistive), connections for 1x RS232, 3x USB 2.0, 2x Ethernet 10/100, IP65 protection, 24 VDC. Flange installation on top. Order connector for power supply separately (screw clamp terminal block:
screen (resistive), connections for 1x RS232, 3x USB 2.0, 2x Ethernet 10/100, IP65 protection, 24 VDC. Flange installation on the bottom. Order connector for power supply separately (screw clamp terminal block:
controllers with OPC UA over TSN communication technology and Intel Apollo Lake I processors. The new X20 controllers are distinguished by significantly higher performance, additional RAM and integrated onboard [...] as a field-level master in corresponding networks. It offers considerably more processing power than previous X20 generations with the same compact design. The controllers are equipped with high-speed Intel [...] of space in the control cabinet. Even with it's compact design, the controller has a built-in power supply for itself and the connected I/O modules. POWERLINK, TSN-enabled standard Ethernet, RS232 and
APC820 power supply unit with heat sink for CPU boards with dual core processor T7400.
MULTI power supply module 240 VAC, 100 W Can be used in MULTI/MIDI module racks
MULTI power supply module 24 VDC, 100 W Can be used in MULTI/MIDI module racks
MULTI power supply module 24 VDC, 50 W Can be used in MULTI/MIDI module racks
ACOPOS 6D controller power supply cable, length 2 m, angled M12 connector
国と言語を選ぶ