MAESTRO POWER SUPPLY 24 VDC / 100 W
MAESTRO POWER SUPPLY 220 VAC / 100 W
PPC900 power supply unit 85-264 VAC
SuperTrak motor power supply 8 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 8 m wiring harness for connection to the bus system
SuperTrak motor power supply 5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 5 m wiring harness for connection to the bus system
high requirements for memory and performance. With a width of only 37.5 mm including the power supply, the X20CP0484-1 is a part of B&R's compact PLC portfolio. With Ethernet, POWERLINK , USB and RS232 [...] its narrow dimensions, the controller has a built-in power supply for itself and the connected I/O modules. There is no need for a separate power supply module. [...] offering a new Compact-S PLC with 512 MB of RAM and 2 GB of internal flash memory. That gives the X20CP0484-1 more than twice the RAM capacity of previous models from the Compact-S series . It is ideal
SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet
enables daisy-chain cabling between network stations. At a width of only 37.5 mm including the power supply, the X20CP0420 is extremely compact. The controller achieves cycle times down to 4 ms and is equipped [...] its narrow dimensions, the controller has a built-in power supply for itself and the connected I/O modules. There is no need for a separate power supply module. [...] With no fans or batteries, the compact controller is also maintenance free. Sleek automation solution X20 I/O modules can be connected directly to the controller and line up seamlessly. The entire system saves
Power Panel 520 15" XGA TFT display with touch screen (resistive), connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, IP65 protection (front), order [...] order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Power Panel 520 7" WVGA TFT display with touch screen (resistive), connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, IP65 protection (front), order [...] order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
国と言語を選ぶ