Automation Panel AP880, 15" XGA color TFT display with touch screen (resistive), 40 function keys, housing with stainless steel appearance, connection for Smart Display Link, IP65 protection (with flange)
half size module, max. 1 MBaud, object-buffer in transmit and receive direction, 256 kByte SRAM (Automation Runtime) CAN: electrically isolated
license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime
system for Panel PC 3200 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - English language only - Only available with a new device
system for Panel PC 3100 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - English language only - Only available with a new device
system for Panel PC 2300 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - English language only - Only available with a new device
Automation Panel AP830, 21.5" Full HD color TFT display with multi-touch Screen (projected capacitive), 2x USB 2.0 interfaces, IP65 protection (front), 24 VDC, flange installation on top.
Automation Panel AP830, 21.5" Full HD color TFT display with multi-touch Screen (projected capacitive), 2x USB 2.0 interfaces, IP65 protection (front), 24 VDC, flange installation on bottom.
Slide-in label template 15.0" for Automation Panel 5AP951.1505-01, 5AP980.1505-01, 5AP981.1505-01 and Panel PC 5PC781.1505-00, for 4 devices.
国と言語を選ぶ