PAL Library/CTRL,UPG This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
Automation Panel AP981, 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 2 USB 2.0 interfaces, slot for Automation Panel Link, IP65 protection
Automation Studio,Documentation DWL@DWL10000109354
Microsoft OEM Windows CE 5.0 Professional, English; Automation Runtime terminal client for Mobile Panel MP50.
Expansion unit (right) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection.
Expansion unit (left) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection.
License for Automation Runtime Simulation (TG). Technology Guard hardware additionally required. One license per target system is required.
allows the use of Automation Studio Target for Simulink by any number of users at a single company location. The users must be employed at the respective company site but can use Automation Studio Target for [...] lly active service technicians, for example). Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function
Microsoft OEM Windows CE 5.0 Professional plus, English; Terminal Client Automation Runtime for Mobile Panel MP40.
License for Automation Runtime Embedded (TC). One license per target system is required. This license is supported starting with version 4.9.
国と言語を選ぶ