Tools Utilities DWL@DWL10000771422
2003 adapter module, 4 slots for screw-in modules
ACOPOSmicro inverter module, X2X POWERLINK interface, 2x resolver, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger input
ACOPOSmulti inverter module, 1.9 A, AS, wall mounting, 2 axes
three-phase induction motors and synchronous motors with a voltage supply from 200 to 600 V and a power rating from 0.18 to 200 kW. With easily scalable functionality and full integration into the B&R automation [...] synchronous and induction motors, with or without encoders. It covers a wide power spectrum from 0.75 to 75 kW and is particularly well-suited for packaging, conveyor system, material processing and hoisting gear
ACOPOS plug-in module, POWERLINK interface
X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, Net
X20 temperature input module, 2 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, integrated line filter, braking resistor and electronic safe restart interlock
CompactFlash 64 MB Western Digital (SLC)
国と言語を選ぶ