Easier creation of safety applications B&R makes it easier to create safety applications with a series of new mapp functions in SafeDESIGNER . It is also possible to use a combination of data from the [...] for applications up to PL c . Easily solve complex calculations With advanced mathematics functions, B&R makes it easier to make complex calculations in an application. All data is calculated as fixed point
X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply
ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, integrated line filter, braking resistor and electronic safe restart interlock
ACOPOSmulti plug-in module, EnDat 2.2 interface
Power supply module, Input 3x 380-480 VAC ±10%, Power output 24-80 VDC 16.6 A (max. 1000 W), Output 24 VDC 2 A, X2X Link interface, integrated brake chopper, wall mounting. Order terminal blocks separ
X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
manual DWL@DWL10000681269
Safety functions enable human-track collaboration The flexible ACOPOStrak transport system and B&R's human-track collaboration open up new dimensions in safe productivity at collaborative workstations [...] safety technology keeps these workstations reliably risk-free without the need for safety barriers. B&R has integrated five safety features in its ACOPOStrak system: Safe Torque Off (STO), Safely Limited [...] the remainder of the track with full dynamic performance. Flexible safety solution What truly sets B&R's human-track collaboration apart is its flexibility. The limit values for safe speed and safe force
B&R presents new ACOPOSinverter series for three-phase synchronous and induction motors The ACOPOSinverter P86 is a series of frequency inverters for three-phase synchronous and induction motors, with [...] ly well-suited for packaging, conveyor system, material processing and hoisting gear applications. B&R's P86-series inverters already comply with the IE efficiency factors standardized in EN 61800-9-2 [...] 60°C while maintaining consistent performance. Extensive portfolio The new P86 series further expands B&R's ACOPOSinverter portfolio. Together with the P66, P76 and P96 series, they cover a range of drive
X2X Link connection cable, 15 m
国と言語を選ぶ