environment allows OEMs to install their own software with ease, while the B&R IIoT connector provides tight integration between B&R and customer systems, allowing the streamlined implementation of e.g. [...] X20 Edge with built-in 4G modem A new variant of the B&R X20 Edge features an integrated 4G modem. This opens up vast new possibilities and use cases for connecting machine control to enterprise systems [...] the Industrial IoT. The X20 Edge is a compact industrial edge computing platform that extends the B&R X20 system with powerful local processing and versatile connectivity. Now it has been enhanced with
MULTI dummy front, 1 slot
MULTI digital output module 24 transistor outputs 24 VDC, 0.5 A
X20 interface module, 1 PROFIBUS DP V0 slave interface, max. 12 Mbit/s, electrically isolated
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
Zertifikat DWL@DWL10000310000
Zertifikat DWL@DWL10000587793
MCAD DWL@DWL10000683300
MCAD DWL@DWL10000683301
国と言語を選ぶ