X67 temperature input module, 4 resistance measurement inputs, 2- or 4-wire measurement, PT100, PT1000, KTY10, KTY84, resolution 0.1 K
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding G: 0110
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
#ThinkAdaptive B&R portfolio B&R portfolio B&R has the most comprehensive automation portfolio on the market and the right solution for every industry. Seamless coordination between B&R products gives [...] quality. The B&R software ecosystem provides a powerful combination of integration and open standards that unlocks exciting possibilities. #ThisIsAutomation Open Connectivity Open Connectivity B&R's automation [...] B&R at drinktec 2025 September 15th - 19th, 2025 Trade fair Munich Claim your free ticket The world's leading trade fair for the beverage and liquid food industry Visit us at this year's drinktec 2025
based on PackML – B&R makes it easy With just a few mouse clicks, a convenient line monitoring system can be implemented using the APROL process and factory automation system from B&R. The solution is
MULTI digital output module 16 transistor outputs 24 VDC, 0.5 A
Hybrid cable, length 5 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL lis
30-pin push-in terminal block, 2-row, pitch: 2.54 mm, label 1: Numbered consecutively
EnDat 2.1 cable, length 25 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female Intercontec EnDat connector, 15-pin male DSUB servo connector, can be used in cable drag chains
ACOPOSmulti motor cable, length 25 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
国と言語を選ぶ