based on PackML – B&R makes it easy With just a few mouse clicks, a convenient line monitoring system can be implemented using the APROL process and factory automation system from B&R. The solution is
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting, 2 axes
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A di
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding K: 1001
MCAD DWL@DWL10000499272
MCAD DWL@DWL10000657203
ACOPOS servo drive, 3x 400-480 V, 8.8 A, 4 kW, integrated line filter, braking resistor and electronic safe restart interlock
now be directly operated with B&R controllers. This is possible thanks to a POWERLINK interface on Stäubli's uniVAL drives that allows Generic Motion Control programs from B&R controllers to be transferred [...] this way, robotics engineers can use the uniform programming and operating environment provided by B&R controllers. Robots are connected to the network using POWERLINK, the real-time Ethernet standard
B&R reduces development time by 67% with mapp technology B&R will be presenting its revolutionary new mapp technology at this year's SPS IPC Drives trade show. These modular software blocks simplify the [...] machine or system processes in the application software. mapp blocks are seamlessly integrated into B&R's automation software landscape. This means that any developer who works with Automation Studio can
EUROMAP working group hosted by B&R In mid-September, the EUROMAP working group gathered at the B&R headquarters in Eggelsberg, Austria to discuss its recommendation for a real-time communication interface [...] been unthinkable with the earlier EUROMAP interface," says Patrick Bruder, plastics industry expert at B&R.
国と言語を選ぶ