Bios DWL@DWL10000704570
X67 8-port industrial hub (layer 2), 10/100 Mbit/s with autonegotiation, automatic MDIX, 8x M12, 8-32 VDC
2003 terminal block, 22-pin, cage clamp terminal block
X20 digital input module, 4 inputs, 24 VDC, source, configurable input filter, 3-wire connections
ACOPOSinverter P74, 3x 380 to 500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
CFast 8 GB SLC
Zertifikat DWL@DWL10000753237
PPT Upgrades DWL@DWL10000653532
国と言語を選ぶ