B&R presents advanced X90 control system at LIGNA At this year's LIGNA, B&R will be presenting its X90 control system for forestry equipment. It offers easy configuration and reliable control for attachments [...] software is readily reusable for other configurations. Compact servo drive For stationary equipment, B&R presents the ACOPOS P3 servo drive. This combined single-/multi-axis system can control up to three [...] a full range of performance from a very small footprint. Scalable software saves time At its booth, B&R will also be presenting modular software concepts with particular benefits for producers. In the case
machine tools independent of the CNC controller From September 18-23 at the EMO Hannover exhibition, B&R will be presenting operator panels designed for industrial use in hall 25, booth E68. The operator [...] options available that also allow complex machine tools to be efficiently configured and operated. With B&R's mapp View HMI solution, you can give your machine tool a state-of-the-art web-based user interface [...] interface even without special web design training. Program motion control the easy way With mapp Motion, B&R provides a completely new approach to motion control programming. This solution includes components
operators to working within a certain radius," explains B&R software expert Manuel Sánchez. "If they can't reach the screen, they can't control the machine." B&R's web-based HMI solution now enables them to take [...] control of their machine seamlessly between the main HMI and their mobile devices. A new feature of B&R's mapp View HMI solution ensures that the controls and information they need are always at their [...] task is complete, they simply pass control back to the main HMI. The new QRViewer widget available in B&R's mapp View HMI solution generates dynamic QR codes in the machine's user interface. In addition to
connection cable - Type A - type B connector - 1.8 m 5CAUSB.0050-00 USB 2.0 connection cable - Type A - type B connector - 5 m 5CAUSB.0075-00 USB 2.0 connection cable - Type A - type B connector - 7.5 m 5CAUSB [...] 5CAUSB.0100-00 USB 2.0 connection cable - Type A - type B connector - 10 m 5E9000.29 Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front)
as the highest demands on quality and reliability led SEMITOOL to B&R, whose products are now being used in a variety of ways. With B&R Industrial PCs from the APC series and servo drives from the ACOPOS [...] expansion of their manufacturing capacities in the heart of Europe. Together with other local suppliers, B&R provides state-of-the-art technology and fast-paced innovation to help the machines from this Alpine [...] production of an in-house product series at the Salzburg location for a new semiconductor process, B&R technology is being used in SEMITOOL machines all over the world.
3-pin screw clamp terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
Secure Remote Maintenance -SiteManager, Wi-Fi 1x Ethernet 100BASE-T uplink port, 1x Wi-Fi uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
Panel PC 300 slot for Automation Panel 900, 256 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order s
2-phase hybrid stepper motor, 87.1 mm flange, length 66 mm, 3 A serial / 6 A parallel, 4.0 Nm holding torque, 2.9 Nm stall torque
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
国と言語を選ぶ