Embedded controller, ARNC0, x86 100 MHz Intel compatible, 32 MB DRAM, 32 kB SRAM, exchangeable application memory: CompactFlash, 1 CAN interface, 1 Profibus DP slave interface, 1 X2X Link master interface
fitted to Parallel Port Button Holder DS1410E (parallel interface) - Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed)
including activation of listed Aprol Licenses - Pill is by default fitted to USB-iButton Adapter DS9490B. - WITH License for "Operating system SUSE Linux 10.x - OEM"
8EI4X5H*TS, 8EI8X8H*TS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 3x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
8EI4X5H*DS, 8EI8X8H*DS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 2x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
therefore needed for an MPC with 2xX, 3xZ and 2xY. The license allows the use of APROL basic functions on a B&R controller (SG4 target system). To use the license on a controller, a dongle of type 0TG1000.02 (
Power open-ended cable, 4-pin, straight, 2 m
Mobile Panel attachment cable, 5 m.
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 1 axis, wall mounting, 2-row connector set
国と言語を選ぶ