X90 mobile controller, integrated SafeLOGIC mobile, ARM Cortex A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on
X2X Link attachment cable, open-ended on one side, 10 m
deviations are the hallmarks of B&R's proven drive technology. Efficient printing with minimal waste – B&R unites quality and speed on every printed page. Print processing B&R goes beyond the printing process [...] global network of Value Providers. B&R Value Providers work seamlessly with B&R to bring our products and services to your location. They combine in-depth knowledge of B&R technology with a deep understanding [...] energy efficiency. As an innovative solution provider, B&R focuses on adaptive and sustainable processes and implements end-to-end automation. B&R enables maximum flexibility in production to minimize
integration of ABB robots into the B&R automation system is enabling entirely new approaches to machine automation. To learn more about the first large scale joint project between B&R and ABB we spoke to Gregor [...] midsized machine builder." Stefan Schönegger, Vice President - Product Strategy & Innovation, B&R So does B&R's new solution replace ABB's classic robotics offering? Schönegger: Not at all. There are countless [...] defects at full production speed – that's what B&R's machine-centric robotics is all about. The customers are different as well. Machine-centric robotics is aimed at B&R's traditional audience: manufacturing
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 8.8 A, 3 axes, wall mounting, 2-row connector set
ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 3.8 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control req
Transponder tag, black housing, read-only, 4102, 40-bit, 125 kHz
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 3 axes, wall mounting, 2-row connector set
2-phase hybrid stepper motor, 87.1 mm flange, length 87 mm, ABR 24 VDC, 6 A parallel, 4.0 Nm holding torque, 2.9 Nm stall torque
strengthen their competitive edge. New B&R box PC with third-generation Intel® Core™ i technology Users can expect extreme versatility and cost advantages from B&R's robust and reliable line of industrial [...] automation. The communication protocol used for B&R's redundancy solution is the high-performance POWERLINK real-time fieldbus. Distributed actuator technology from B&R provides flexibility The ACOPOSmotor m [...] safety At the 2012 SPS IPC Drives, B&R will be presenting a further milestone for integrated safety technology. These outstanding highlights will be featured at the B&R booth in a comprehensive exhibition
国と言語を選ぶ