terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
X90 mobile controller, integrated SafeLOGIC mobile, ARM Cortex A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on
B&R standard motors now suitable for all safety applications B&R is now equipping all standard motors with a safe encoder mount. They can therefore now be used for safety applications without restrictions [...] lower cost. Safety applications used to require the use of special motors with a safe encoder mount. B&R has now developed a special process, where a positive-locking element ensures that the encoder and
B&R's Blackout mode enables high machine availability The B&R drive technology portfolio now offers a Blackout mode. This enables safe machine control in the event of a network failure. Machine downtime [...] solutions to ensure maximum machine availability. The Blackout function enables the safe variants of B&R servo drives (ACOPOSmulti, ACOPOSmotor or ACOPOS P3) to continue operation in the event of a network
国と言語を選ぶ