B&R focuses on best-in-class reliability and easy service B&R's low-maintenance technology is based on 14 years of field experience and offers the industry-proven reliability required for today’s competitive [...] output. B&R's transport technology is based on a highly decentralized architecture that allows extensive track lengths to accommodate the requirements of any machine. Collaboration with ATS B&R is using [...] many years of practical experience implementing its SuperTrak technology, ATS perfectly complements B&R's automation expertise and core competencies in signal and power electronics, motor design and software
B&R bows out of SPS, unveils virtual showroom B&R has canceled its participation in the SPS smart production solutions 2021 trade fair in Nuremberg. "We want to protect the health of our employees, customers [...] and do what we can to slow the spread of the pandemic," says Markus Sandhöfner, managing director of B&R Germany. "A trade fair brings thousands of people together in a relatively tight space. The higher [...] we dearly miss the personal contact with our customers and interested visitors." Information about B&R products and solutions can be found in the company's new virtual showroom at experience.br-automation
PP220 5.7" QVGA monochrome LCD display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Panel PP220 5.7" QVGA color LCD display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
PP220 5.7" QVGA monochrome LCD display with touch screen (resistive), 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Panel PP220 5.7" QVGA color LCD display with touch screen (resistive), 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
PP252 10.4" VGA color TFT display, 44 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
PP252 5.7" QVGA color LCD display, 20 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection
国と言語を選ぶ