Panel PP420, 15" XGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - AP.SW1-APR-3
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 2 axes, wall mounting, 2-row connector set
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 3 axes, wall mounting, 1-row connector set
X20 power supply module, coated, for X2X Link and internal I/O power supply
24 VDC power supply unit, 3-phase, 20 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
X20 analog input module, for vibration measurement and analysis of condition monitoring tasks, 4 IEPE analog inputs, 51.5625 kHz sampling frequency, 24-bit converter resolution
alike", explains Hans Wimmer, managing director of B&R. Put simply, these functions will allow customers to protect the source code of their software in B&R Automation Studio while still being able to generate [...] enabled and sold at a later time. These types of models, already being used by B&R customers, are the same models used by B&R for technology functions. As such, they offer a way for customers to benefit [...] Advantages for both machine manufacturers and end users In 2012, B&R teamed up with Wibu-Systems AG, one of the world's foremost software security and anti-piracy technology companies. "The security functions
X2X cable for Automation Panel 800, 15 m.
国と言語を選ぶ