ACOPOSinverter S44, 1x 100-120 V, 0.37 kW, RS485 interface
Front cover for 5-slot APC910 - Dark gray - Without logo
Interface covers for APC620 or PPC700, 5 pcs.
B&R and Hyundai Heavy Industries enter strategic partnership B&R and Hyundai Heavy Industries (HHI) signed a global strategic partnership agreement to introduce B&R automation solutions across HHI's various [...] perspective, HHI is positioning itself to respond more flexibly to unpredictable future challenges. B&R and HHI look forward to synergies in technological cooperation as well as close collaboration in worldwide [...] worldwide sales, service, technical support and development. Advanced technology for future challenges B&R's advanced technology and commitment to standards like OPC UA and IEC 61850 will help HHI meet emerging
B&R presents X90 controller with integrated safety at bauma 2019 B&R has added an easy-to-implement safety solution to its portfolio for mobile equipment. At bauma 2019, the company will present the first [...] highlights on display at the B&R booth (Hall A2 / Booth 127) will include an integrated vibration-based condition monitoring system and option boards with additional interfaces. B&R has integrated a full-fledged [...] substantially easier to achieve compliance with the European Machinery Directive. Condition monitoring B&R will also be showcasing a new option board that evaluates vibration data to provide early detection
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 6 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
(resistive), 14 soft keys and 19 system keys, key switch and emergency switch-off. 64 MB SDRAM, 256 kB SRAM, CompactFlash slot (type I), ETH 10/100, CAN, USB 1.1, battery, 24 VDC. Order handle and cables
Provit 2000 Controller processor 80486DX2-66 MHz, 16 MB DRAM, 256 kB SRAM, CompactFlash slot (type I), 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key. Connections for CAN
Provit 2000 Controller processor 80486DX2-66 MHz, 8 MB DRAM, 256 kB SRAM, CompactFlash slot (type I), 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key. Connections for CAN
X20c Compact-S CPU, coated, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base
国と言語を選ぶ