Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Europe, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2
Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Cyrillic, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2
Power Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, backlight, 16 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232 interface, 1 CAN bus interface network-capable, 8 digital inputs, 24 VDC,
Panel, 24 VDC, 153 x 120 mm, LCD display, 160 x 80 pixels, 3 inch, backlight, 16 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2
Panel, 24 VDC, 153 x 120 mm, LCD display, 160 x 80 pixels, 3 inch, backlight, 26 keys, 300 kB SRAM, 1984 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2
Panel, 24 VDC, 153 x 120 mm, LCD display, 160 x 80 pixels, 3 inch, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 5 A parallel, 1.7 Nm holding torque, 1.2 Nm stall torque
0-10) can be downloaded from the B&R website and installed free of charge. The life cycle for an APROL major release is typically 24-36 months. If system partnership status B&R is ended, the APROL System Partner [...] System / Gateway Server) Function 2: Automation Studio Edition APROL Function 3: SafeDesigner The "B&R license code" allows activation of APROL system functions via software registration at http://www [...] Partner license must be returned to B&R free of charge. Hardware dongle with unique ID for long-term licensing: 1 PC. 0TG1000.02 - Technology Guard 3rd-party licenses for the Engineering environment: 1x
B&R and Hyundai Heavy Industries enter strategic partnership B&R and Hyundai Heavy Industries (HHI) signed a global strategic partnership agreement to introduce B&R automation solutions across HHI's various [...] perspective, HHI is positioning itself to respond more flexibly to unpredictable future challenges. B&R and HHI look forward to synergies in technological cooperation as well as close collaboration in worldwide [...] worldwide sales, service, technical support and development. Advanced technology for future challenges B&R's advanced technology and commitment to standards like OPC UA and IEC 61850 will help HHI meet emerging
B&R presents X90 controller with integrated safety at bauma 2019 B&R has added an easy-to-implement safety solution to its portfolio for mobile equipment. At bauma 2019, the company will present the first [...] highlights on display at the B&R booth (Hall A2 / Booth 127) will include an integrated vibration-based condition monitoring system and option boards with additional interfaces. B&R has integrated a full-fledged [...] substantially easier to achieve compliance with the European Machinery Directive. Condition monitoring B&R will also be showcasing a new option board that evaluates vibration data to provide early detection
国と言語を選ぶ