axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
2003 CPU with expansion, 750 kB SRAM, 1.5 MB FlashPROM, 24 VDC, 11.8 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules, expansion:
event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
B&R software license - MpCnc - Single license - CNC functional interface for Cartesian systems - Starting programs, moving/jogging blocks, etc. - Web-based diagnostics and XML configuration The use of
Linux for B&R 12 - 64-bit - Multilingual - PPC900 (UEFI boot) - CPU Celeron C-G3900E - CPU Core i3-6100E / i5-6440EQ / i7-6820EQ - Installation - Only available with a new device
Linux for B&R 12 - 64-bit - Multilingual - PPC3200 Kaby Lake (UEFI boot) - CPU U300E - CPU Core i3-1315URE / i5-1345URE / i7-1365URE - Installation - Only available with a new device
B&R presents revolutionary product transport and IIoT solutions at Anuga FoodTec 2018 At the Anuga FoodTec exhibition from March 20-23 in Cologne, visitors to Booth A38 B39 in Hall 7.1 will experience [...] one. Edge computing for the Industrial IoT B&R's is driving the digital transformation with flexible edge architectures featuring powerful APROL solutions. B&R Edge Controllers implement analytics and [...] metrics. Enabling operational excellence Visitors to the B&R booth will discover the benefits of direct web connectivity down to the sensor. B&R's dedication to open standards like POWERLINK, openSAFETY
B&R expands photovoltaic system to 1.5 megawatts Automation specialist B&R has expanded its photovoltaic system and increased its capacity from one megawatt to 1.5 megawatts. The roof of the company's [...] system for self-consumption Source: Ökovolt Solartechnik GmbH . B&R uses sustainable solar power in its own manufacturing facilities. B&R put the first part of the photovoltaic system into operation in [...] used to operate numerous production lines. The photovoltaic system is installed on the rooftops of the B&R production halls and covers an area of around 12,000 m². Contribution to sustainability "We are proud
USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - WITH
国と言語を選ぶ