USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - WITH
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 5 A parallel, 1.7 Nm holding torque, 1.2 Nm stall torque
(for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug fixes at Miray; these are available as an update for dongle AP.ACC-1485 [...] BACKUP AND RECOVERY: FastCopy mode of HDClone 9 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.2-06 installations based on SUSE Linux Enterprise Server 12 SP3.
(for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug fixes at Miray; these are available as an update for dongle AP.ACC-1490 [...] for this dongle. BACKUP AND RECOVERY: HDClone X.4 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.4 installations based on SUSE Linux Enterprise Server 15 SP4.
2005 CPU, x86 233 Intel compatible, 16 MB DRAM, 512 kB SRAM, removable appl. memory: Compact Flash, 1 plug in slot for aPCI-modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 100 Base-T
Logic Scanner CPU LS251, 32 Bit half size PCI board, 4 MB DRAM, 1MB SRAM, 512 kB FlashPROM, 1 remote I/O master (RS485), 1 CAN interface, both electrically isolated and network- capable, interface to field
networks. The necessary NetBIOS hardware and software is not included. Only available as an option with a B&R hardware!
国と言語を選ぶ