lines. The necessary NetBIOS hardware and software is not included. Only available as an option with a B&R hardware!
network capable online interface module with modem interface and FlashPROM application memory For type B CPUs and PPs 128 KB FlashPROM for 42 KB instructions, 34 KB system module and 48 KB application data
X2X keypad module, glossy, 6 B&Rilluminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection made using M8/M12 circular connectors
coated, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
2005 CPU 64 + 256 kB SRAM 1 RS232 interface 1 electrically isolated RS485/RS422/TTY RS485/RS422: Network-capable 1 expansion master interface order application memory separately!
integrated in the B&R control system. Other highlights on display at the B&R booth (Hall 7 / Booth 206/114) include B&R's first cloud application for OEMs safe human-track collaboration. B&R's first cloud [...] B&R presents complete machine vision portfolio at SPS IPC Drives B&R will be presenting intelligent cameras, innovative lighting and advanced image processing algorithms at the SPS IPC Drives fair. The [...] is necessary and provides the basis for tailor-made maintenance service. Human-track collaboration B&R is the first manufacturer of intelligent track systems to introduce human-track collaboration. Five
Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed) This UPGRADE replaces existing license, old dongle must be returned to your responsible B&R Sales Office
Power Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, backlight, 16 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232 interface, 1 CAN bus interface, network-capable, 16 digital inputs, 24 VDC
Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Cyrillic, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source,
Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Europe, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source,
国と言語を選ぶ