unit - For PPC900/PPC2100/PPC3100/PPC2200 - For link modules - Compatible with 5PP520.1505-B00/5PP520.1505-B10
unit - For PPC900/PPC2100/PPC3100/PPC2200 - For link modules - Compatible with 5PP520.1043-B00/5PP520.1043-B10
X2X keypad module, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection via M8/M12 circular connectors.
X20 Compact CPU, µP 16, 100 kB SRAM, 1 MB FlashPROM, support for RS232, CAN bus according to the Compact CPU base, order bus base, power supply module and terminal block separately!
module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
module, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
B&R at the SPS IPC Drives B&R will be presenting the SuperTrak industrial transport system at the SPS IPC Drives trade fair. Dependable, precise and remarkably low maintenance – it enables agile, efficient [...] highlights on display at the B&R booth (Hall 7 / Booth 206) include a multitude of new mapp components and connected manufacturing solutions based on OPC UA communication. Two years ago, B&R radically simplified [...] combining OPC UA and openSAFETY to create Safe Line Automation, B&R offers seamless and scalable safety throughout integrated production lines. B&R will also be presenting a cloud solution for its APROL process
lines. The necessary NetBIOS hardware and software is not included. Only available as an option with a B&R hardware!
国と言語を選ぶ