License for B&R Hypervisor (TC). One license per target system is required. This license is supported starting with version 4.9.
1505-31, 4PP180.1505-31, 4PP181.1505-31, 4PP251.1505-75, 4PP251.1505-B5, 4PP280.1505-75, 4PP280.1505-B5, 4PP281.1505-75, 4PP281.1505-B5, 4PP480.1505-75, 4PP481.1505-75. For 4 devices.
software update functions for B&R PLCs. Scope: - OT/IT connectors, automated B&R asset detection, advanced data browsing. - Extraction of asset and process data from up to 5 B&R PLCs. - Software update function [...] function for PLCs (low-level edge API), including backup and dry run for up to 5 B&R PLCs. Deployment and validity period: One license per IIoT Connector instance, regardless of deployment (edge device
RPM, UPM as well as B&R device drivers and device drivers for well-known PLC types. Includes the hardware security key (Dongle) and keyring. Only available as an option with a B&R hardware! English Version
2003 CPU 100 kB SRAM, 512 kB FlashPROM 24 VDC, 12.6 W power supply 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable 4 slots for screw-in modules max. 208 digital / 80 analog
Intel Celeron processor 1200/100 for APC680, 100 MHz FSB, 256 kB L2 cache, with heat sink.
Intel Celeron processor 566/66 for APC680, 66 MHz FSB, 128 kB L2 cache, with heat sink.
Intel Celeron processor 733/66 for APC680, 66 MHz FSB, 128 kB L2 cache, with heat sink.
Intel Celeron processor 850/100 for APC680, 100 MHz FSB, 128 kB L2 cache, with heat sink.
X2X Link interface card - 1 X2X Link master - SRAM 512 kB
国と言語を選ぶ