X67 female M12 connector, 5-pin, B-coded, shielded, push-in
APC3x00 front cover - Orange - With B&R logo
scanner Profibus DP master, galvanically isolated RS485 interface max. 12 MBd, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
controller PROFIBUS DP master, galvanically isolated RS485 interface max. 12 MBd, max. 0.5 kB input data and max. 0.5 kB output data, RS232 configuration interface
HIEC HEATING CONTROL,OS/ 9,1.75MB SRAM,256kB FPRO
PLC standard software, English Standard software package 1, Additional B&R MININET Software
PLC standard software, German Standard software package 1, Additional B&R MININET Software
UPS battery unit type B, 24 V, 2.2 Ah, including battery cage
Interface card POWERLINK - 2 POWERLINK managing nodes - SRAM 512 kB
Transponder card, white MIFARE Classic, 1 kB, 13.56 MHz read/write
国と言語を選ぶ