MCAD DWL@DWL10000111642
Power supply module, Input 3x 380-480 VAC ±10%, Power output 24-80 VDC 16.6 A (max. 1000 W), Output 24 VDC 2 A, X2X Link interface, integrated brake chopper, wall mounting. Order terminal blocks separately
datasheet DWL@DWL10000724802
HW Upgrade DWL@DWL10000114103
HW Upgrade DWL@DWL10000114102
HW Upgrade DWL@DWL10000230631
Braking resistor for power supply module 80PS080X3.10-01 2.5 Ω 100 W
Screw clamp terminal block set for 80PS080X3.10-01: 1x 0TB3104-7021, 1x 0TB3104-7022, 1x 0TB3102-7010, 1x 0TB1110.8010, 1x 0TB103.3
ECAD DWL@DWL10000281974
Zertifikat DWL@DWL10000473803
国と言語を選ぶ