型番 説明
1TGAP4XCDRV9992UPG PROFIBUS DP / PROFINET / CTRL,UPG Driver license for PROFIBUS DP / PROFINET driver (per controller).
1TGAP4XCDRV9993UPG Modbus RTU/TCP/CTRL/CC,UPG Driver license for Modbus RTU/TCP driver (per controller).
1TGAP4XCDRV9997UPG S5/S7-TC/PIP/CTRL,UPG Driver license for S5/S7 TCP/IP driver (per controller).
1TGAP4XCDRV9998UPG IEC 60870-5-104/CTRL/CC,UPG This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
1TGAP4XCDRV9999UPG IEC 60870-5-101/CTRL,UPG This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.

国と言語を選ぶ

B&R Logo