型番 説明
5ACPCI.XCOM-00 PCI fieldbus card CANopen - 1 CANopen master
5ACPCI.XCOS-00 PCI fieldbus card CANopen - 1 CANopen slave
5LS172.6 Logic Scanner, PCI half-size module, 2 CAN bus interfaces, electrically isolated, max. 500 kbit/s, object buffer the transmit and receive directions, 256 kB SRAM (Automation Runtime)
5LS187.6-1 Logic Scanner, PCI half size module, 1 POWERLINK (V1/V2) interface, Managing or controlled node, 1 CAN bus interface, Electrically isolated, Max. 1 Mbit/s, Object buffer in send and receive direction, 1 MB SRAM (Automation Runtime), Order terminal blocks 2x TB704 separately!
5LS197.6 Logic scanner, PCI half-size module, 1 X2X Link master interface, electrically isolated, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 3x 0TB704.9 terminal blocks separately!

国と言語を選ぶ

B&R Logo