General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
型番:
1TGSIMTS.SNG.00-01説明:
The single-user license allows exactly one user to use Automation Studio Target for Simulink at any given time for a period of one year. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. The license is stored on a Technology Guard (dongle). This permits multiple users to share the right to use Automation Studio on different workstations by connecting the Technology Guard with the single-user license to the respective workstation computer. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration. The Technology Guard is not included in the single-user license (separate order required).
詳しい情報:
The life cycle status is displayed for each product after logging in.
The life cycle status of a license is always Active.
The life cycle status for the software product or the software version is different from the life cycle status of the license.
See: Product lifecycle
オプションで付属可
Automation Studio Target for Simulink versions
| 1SWASTSI610 | AS Target for Simulink 6.10 |
| 1SWASTSI7 | AS Target for Simulink 7 |
Undefined
| 1SWASTSI33 | AS Target for Simulink 3.3 |
| 1SWASTSI450 | AS Target for Simulink 4.5.0 |
| 1SWASTSI560 | AS Target for Simulink 5.6.0 |
| 1SWASTSI621 | AS Target for Simulink 6.2.1 |
| 1SWASTSI622 | AS Target for Simulink 6.2.2 |
| 1SWASTSI630 | AS Target for Simulink 6.3.0 |
| 1SWASTSI631 | AS Target for Simulink 6.3.1 |
| 1SWASTSI640 | AS Target for Simulink 6.4.0 |
| 1SWASTSI641 | AS Target for Simulink 6.4.1 |
| 1SWASTSI642 | AS Target for Simulink 6.4.2 |
| 1SWASTSI651 | AS Target for Simulink 6.5.1 |
| 1SWASTSI660 | AS Target for Simulink 6.6.0 |
| 1SWASTSI661 | AS Target for Simulink 6.6.1 |
| 1SWASTSI670 | AS Target for Simulink 6.7.0 |
| 1SWASTSI671 | AS Target for Simulink 6.7.1 |
| 1SWASTSI680 | AS Target for Simulink 6.8.0 |
| 1SWASTSI690 | AS Target for Simulink 6.9.0 |
| 1SWASTSI691 | AS Target for Simulink 6.9.1 |