General information
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
型番:
1TGSIMTS.CRP.00-01
説明:
The corporate license allows the use of Automation Studio Target for Simulink by all users at a company at all of a company's sites, including all associated companies, for a period of one year. With the corporate license, it is permitted to license Automation Studio Target for Simulink on a B&R Automation PC that is delivered with the machine if it can be guaranteed that only service personnel working for the machine or plant manufacturer will have access to that instance of Automation Studio. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. Licensing takes place via activation over the Internet. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
詳しい情報:

The life cycle status is displayed for each product after logging in.

The life cycle status of a license is always Active.

The life cycle status for the software product or the software version is different from the life cycle status of the license.

See: Product lifecycle

オプションで付属可
Automation Studio Target for Simulink versions
1SWASTSI610 AS Target for Simulink 6.10
1SWASTSI7 AS Target for Simulink 7
Undefined
1SWASTSI33 AS Target for Simulink 3.3
1SWASTSI450 AS Target for Simulink 4.5.0
1SWASTSI560 AS Target for Simulink 5.6.0
1SWASTSI621 AS Target for Simulink 6.2.1
1SWASTSI622 AS Target for Simulink 6.2.2
1SWASTSI630 AS Target for Simulink 6.3.0
1SWASTSI631 AS Target for Simulink 6.3.1
1SWASTSI640 AS Target for Simulink 6.4.0
1SWASTSI641 AS Target for Simulink 6.4.1
1SWASTSI642 AS Target for Simulink 6.4.2
1SWASTSI651 AS Target for Simulink 6.5.1
1SWASTSI660 AS Target for Simulink 6.6.0
1SWASTSI661 AS Target for Simulink 6.6.1
1SWASTSI670 AS Target for Simulink 6.7.0
1SWASTSI671 AS Target for Simulink 6.7.1
1SWASTSI680 AS Target for Simulink 6.8.0
1SWASTSI690 AS Target for Simulink 6.9.0
1SWASTSI691 AS Target for Simulink 6.9.1

国と言語を選ぶ

B&R Logo