Experience the motion platform of tomorrow
For decades, machine builders have pushed the boundaries of motion control: higher performance, smaller footprints and lower energy consumption. B&R has set benchmarks in all three, and with ACOPOS M4, it raises the bar once again.
Higher power density delivers more performance in less space, while an energy-efficient design reduces losses and operating costs. Built-in intelligence and real-time 1 Gbit/s OPC UA FX communication make every axis faster, more responsive and more aware. Scalable options are easy to manage, while full integration into the B&R ecosystem ensures that every component works together seamlessly. ACOPOS M4 marks a new era of B&R Motion Technology, combining deep mechatronic expertise with intelligent local processing and the rapidly evolving capabilities of AI.
What defines B&R Motion Technology
More power, less space
High power density combines maximum performance with compact, space-saving designs.
Intelligence inside
Local processing enables adaptive motion, AI-supported diagnostics and predictive maintenance.
Efficiency by design
Energy efficiency of up to 99% reduces power losses and supports more sustainable machine concepts.
By merging high-performance servo technology with intelligent local processing, we are redefining what motion control can be. Simplicity, predictive capability, and adaptive behavior will shape the next era of automation – and we are committed to leading this transformation alongside our customers.


ACOPOS M4 – Your Drive to lead the future
ACOPOS M4 represents what happens when our passion for precision meets our drive for progress. It opens the door to new levels of collaboration, efficiency, and intelligence in automation. The ACOPOS M4 motion system is one of the first to embody this new generation of B&R Motion Technology and redefines high-performance motion control for modern manufacturing. It combines outstanding precision and power with a compact and scalable design. The system is empowered with built-in intelligence, enabling predictive maintenance and providing OPC UA FX connectivity as the first OPC UA FX-ready motion system.

ACOPOS X4 - Control four motors from a single device
ACOPOS X4 offers improved precision control plus integrated SafeMotion technology. It can control up to four servo motors from a single module with a total power range of up to 1 kW. A cycle time of 50 μs ensures a high degree of responsiveness and accuracy, while the compact design provides an overload factor of up to twice the nominal current and reduces cabinet footprint by up to 30% in an eight-motor configuration. ACOPOS X4 is fully integrated into our X20 PLC and I/O portfolio.
ACOPOS M4 brings together compact design, high performance and flexibility in one scalable motion system. This makes it a strong fit for demanding applications across industries. Printing is a great example, where a high number of precisely synchronized axes and limited cabinet space make these advantages particularly valuable.


A New Member of the B&R Motion Family
Ready for what’s next?
A new addition to the B&R Motion family is on its way. Designed around the capabilities that matter most, the E1 series brings performance, integration, scalability and competitiveness into balance.
Stay tuned!
Motion Software - The Intelligence behind Motion
B&R motion software brings intelligence directly into the motion platform, helping you improve machine performance while reducing engineering effort. Pre-built software features enable motion systems to detect changing conditions, adapt motion behaviour, monitor machine performance and anticipate potential issues.


By detecting changes, adapting behaviour, monitoring performance and anticipating what comes next, we can make machines smarter while making sophisticated motion functionality easier for machine builders to implement.

B&R Motors - Precision in every movement
B&R servo motors are designed to provide the performance and precision needed for a wide range of motion applications. The new 8LV low-voltage servo motor series extends the portfolio with a compact solution featuring low cogging and a single hybrid cable for power and feedback, making it an ideal match for ACOPOS X4.

ACOPOSinverter - Unmatched integration
The new Px7 generation brings an unprecedented level of integration to variable frequency drives. With our mapp Technology software platform, the use of frequency inverters and servo drives becomes transparent to the user, helping accelerate development processes. Simplified diagnostics and commissioning make machine automation easier to manage while paving the way for smarter, more intelligent machines.
Great motion is about more than individual components. By bringing motors and drives together in compact, coordinated solutions, we make motion easier to integrate, easier to use and more sustainable.