Numero materiale:
1SWAREMB492
Descrizione:
AR Embedded 4.92
accessori opzionali
Automation Runtime licenses
1TC10X0.1 License for controller redundancy (TC). One license per redundant CPU is required. This license is supported starting with version 4.9. This license is supported starting with version 4.9.
1TC4601.06-5 License for Automation Runtime Embedded (TC). One license per target system is required. This license is supported starting with version 4.9.
1TC4700.00 License for B&R Hypervisor (TC). One license per target system is required. This license is supported starting with version 4.9.
1TG10X0.1 TG license for controller redundancy - Changeover times within a few milliseconds - Synchronization with microsecond accuracy - Seamless integration via X20 redundancy link interface - No special controller hardware, standard X20 controller - One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure automation. A redundant controller consists of two assemblies (primary/secondary) with identical hardware. If one of the controllers fails, then a bumpless redundancy switchover to the other controller takes places automatically. Important: Two licenses (two controllers) are required for a redundancy system!
1TG4601.06-5 Automation Runtime Embedded TG license
1TG4601.06-T Automation Runtime Embedded Terminal TG license
1TG4700.00 B&R Hypervisor
Aggiornamenti HW di Automation Studio Versione (data) Download
V2.7 HW Upgrade (X20ATA492) EXE / 1 MB
V3.0 HW Upgrade (X20ATA492) EXE / 2 MB
V3.0 HW Upgrade (X20ST4492) EXE / 2 MB
V4.0 HW Upgrade (X20ATA492) EXE / 2 MB
V4.0 HW Upgrade (X20ST4492) EXE / 2 MB
V4.6 HW Upgrade (X20ST4492) EXE / 944 KB
V6.0 HW Upgrade (X20ST4492) EXE / 826 KB
Automation Runtime Versione (data) Download
V4.11 AR Upgrade (B0492_APC9xxS) EXE / 109 MB
V4.11 AR Upgrade (B0492_AR000) EXE / 8 MB
V4.11 AR Upgrade (B0492_PPC3x) EXE / 14 MB
V4.11 AR Upgrade (B0492_PPC5x) EXE / 15 MB
V4.11 AR Upgrade (B0492_PPC7x) EXE / 17 MB
V4.11 AR Upgrade (B0492_PPC8x) EXE / 55 MB
V4.11 AR Upgrade (B0492_X20CP04xx) EXE / 15 MB
V4.11 AR Upgrade (B0492_X20CP1583) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP1584) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP1585) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP1586) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP3583) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP3584) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP3585) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CP3586) EXE / 13 MB
V4.11 AR Upgrade (B0492_X20CPx68x) EXE / 14 MB
V4.11 AR Upgrade (B0492_X20EMx6xx) EXE / 14 MB
V4.11 AR Upgrade (B0492_X90CP) EXE / 15 MB
V4.11 AR Upgrade (B0492_XEPIMC100) EXE / 15 MB
V4.11 AR Upgrade (B0492_XEPIMC200) EXE / 15 MB
V4.11 AR Upgrade (B0492_xPC22xx) EXE / 110 MB
V4.11 AR Upgrade (B0492_xPC31xx) EXE / 108 MB
V4.11 AR Upgrade (C0492_APC9xxS) EXE / 109 MB
V4.11 AR Upgrade (C0492_AR000) EXE / 8 MB
V4.11 AR Upgrade (C0492_PPC3x) EXE / 14 MB
V4.11 AR Upgrade (C0492_PPC5x) EXE / 15 MB
V4.11 AR Upgrade (C0492_PPC7x) EXE / 17 MB
V4.11 AR Upgrade (C0492_PPC8x) EXE / 55 MB
V4.11 AR Upgrade (C0492_X20CP04xx) EXE / 15 MB
V4.11 AR Upgrade (C0492_X20CP1583) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP1584) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP1585) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP1586) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP3583) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP3584) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP3585) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CP3586) EXE / 13 MB
V4.11 AR Upgrade (C0492_X20CPx68x) EXE / 14 MB
V4.11 AR Upgrade (C0492_X20EMx6xx) EXE / 14 MB
V4.11 AR Upgrade (C0492_X90CP) EXE / 15 MB
V4.11 AR Upgrade (C0492_XEPIMC100) EXE / 15 MB
V4.11 AR Upgrade (C0492_XEPIMC200) EXE / 15 MB
V4.11 AR Upgrade (C0492_xPC22xx) EXE / 110 MB
V4.11 AR Upgrade (C0492_xPC31xx) EXE / 108 MB
V4.11 AR Upgrade (D0492_APC9xxS) EXE / 109 MB
V4.11 AR Upgrade (D0492_AR000) EXE / 8 MB
V4.11 AR Upgrade (D0492_PPC3x) EXE / 14 MB
V4.11 AR Upgrade (D0492_PPC5x) EXE / 15 MB
V4.11 AR Upgrade (D0492_PPC7x) EXE / 17 MB
V4.11 AR Upgrade (D0492_PPC8x) EXE / 55 MB
V4.11 AR Upgrade (D0492_X20CP04xx) EXE / 15 MB
V4.11 AR Upgrade (D0492_X20CP1583) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP1584) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP1585) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP1586) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP3583) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP3584) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP3585) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CP3586) EXE / 13 MB
V4.11 AR Upgrade (D0492_X20CPx68x) EXE / 14 MB
V4.11 AR Upgrade (D0492_X20EMx6xx) EXE / 14 MB
V4.11 AR Upgrade (D0492_X90CP) EXE / 15 MB
V4.11 AR Upgrade (D0492_XEPIMC100) EXE / 15 MB
V4.11 AR Upgrade (D0492_XEPIMC200) EXE / 15 MB
V4.11 AR Upgrade (D0492_xPC22xx) EXE / 110 MB
V4.11 AR Upgrade (D0492_xPC31xx) EXE / 108 MB
V4.11 AR Upgrade (E0492_APC9xxS) EXE / 109 MB
V4.11 AR Upgrade (E0492_AR000) EXE / 8 MB
V4.11 AR Upgrade (E0492_PPC3x) EXE / 14 MB
V4.11 AR Upgrade (E0492_PPC5x) EXE / 15 MB
V4.11 AR Upgrade (E0492_PPC7x) EXE / 17 MB
V4.11 AR Upgrade (E0492_PPC8x) EXE / 55 MB
V4.11 AR Upgrade (E0492_X20CP04xx) EXE / 15 MB
V4.11 AR Upgrade (E0492_X20CP1583) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP1584) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP1585) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP1586) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP3583) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP3584) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP3585) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CP3586) EXE / 13 MB
V4.11 AR Upgrade (E0492_X20CPx68x) EXE / 14 MB
V4.11 AR Upgrade (E0492_X20EMx6xx) EXE / 14 MB
V4.11 AR Upgrade (E0492_X90CP) EXE / 15 MB
V4.11 AR Upgrade (E0492_XEPIMC100) EXE / 15 MB
V4.11 AR Upgrade (E0492_XEPIMC200) EXE / 15 MB
V4.11 AR Upgrade (E0492_xPC22xx) EXE / 110 MB
V4.11 AR Upgrade (E0492_xPC31xx) EXE / 108 MB
V4.11 AR Upgrade (F0492_APC9xxS) EXE / 109 MB
V4.11 AR Upgrade (F0492_AR000) EXE / 8 MB
V4.11 AR Upgrade (F0492_PPC3x) EXE / 14 MB
V4.11 AR Upgrade (F0492_PPC5x) EXE / 15 MB
V4.11 AR Upgrade (F0492_PPC7x) EXE / 16 MB
V4.11 AR Upgrade (F0492_PPC8x) EXE / 55 MB
V4.11 AR Upgrade (F0492_X20CP04xx) EXE / 15 MB
V4.11 AR Upgrade (F0492_X20CP1583) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP1584) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP1585) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP1586) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP3583) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP3584) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP3585) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CP3586) EXE / 13 MB
V4.11 AR Upgrade (F0492_X20CPx68x) EXE / 14 MB
V4.11 AR Upgrade (F0492_X20EMx6xx) EXE / 14 MB
V4.11 AR Upgrade (F0492_X90CP) EXE / 15 MB
V4.11 AR Upgrade (F0492_XEPIMC100) EXE / 15 MB
V4.11 AR Upgrade (F0492_XEPIMC200) EXE / 15 MB
V4.11 AR Upgrade (F0492_xPC22xx) EXE / 110 MB
V4.11 AR Upgrade (F0492_xPC31xx) EXE / 108 MB
Documentazione Versione (data) Download
Data sheet X20ATA492 PDF / 1 MB

Si prega di scegliere il Paese e la lingua

B&R Logo