SuperTrak
Alimentazione
Alimentazione
Componenti e moduli
Numero materiale
Descrizione
8FZAP0.00.0100-1
SuperTrak motor power supply 1.5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 1.5 m wiring harness for connection to the bus system
8FZAP0.00.0200-1
SuperTrak motor power supply 8 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 8 m wiring harness for connection to the bus system
8FZAP0.00.0300-1
SuperTrak motor power supply 5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 5 m wiring harness for connection to the bus system
Prodotti
PC industriali
HMI
PLC systems
Sistemi di I/O
Vision systems
Safety technology
Motion control
Sistemi meccatronici
ACOPOS 6D
ACOPOStrak
SuperTrak