Numero materiale:
1SWMPA6D3
Descrizione:
mapp 6D 3
accessori opzionali
mapp 6D licenses
1TCMP6D-TML.0010-0 "The following functions are included in the mapp 6D traffic manager Large - Premium: - Control of all shuttles of an ACOPOS 6D assembly with more than 30 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"
1TCMP6D-TMM.0010-0 "The following functions are included in the mapp 6D traffic manager Medium - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 30 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"
1TCMP6D-TMS.0010-0 "The following functions are included in the mapp 6D traffic manager Small - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 9 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"
B&R mapp Technology e Technology Package Versione (data) Download
V6.0 TP Upgrade (mapp6D_3.4.0.20) EXE / 28 MB
V6.0 TP Upgrade (mapp6D_3.4.1.8) EXE / 24 MB

Si prega di scegliere il Paese e la lingua

B&R Logo