Numero materiale Descrizione
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20DI0471 X20 digital input module, 10 inputs, 5-48 VDC, sink, configurable input filter, 1-wire connections
X20DI2371 X20 digital input module, 2 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20DI2372 X20 digital input module, 2 inputs, 24 VDC, source, configurable input filter, 3-wire connections
X20DI2377 X20 digital input module, 2 inputs, 24 VDC, sink, configurable input filter, 2 event counters 50 kHz, 3-wire connections
X20DI4371 X20 digital input module, 4 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20DI4372 X20 digital input module, 4 inputs, 24 VDC, source, configurable input filter, 3-wire connections
X20DI4375 X20 digital input module, 4 inputs, 24 VDC, sink, configurable input filter, open-circuit and short-circuit detection, 3-wire connections
X20DI4653 X20 digital input module, 4 inputs, 100 to 240 VAC, 240 V keyed, 2-wire connections
X20DI4760 X20 digital input module, 4 NAMUR inputs, 8.05 V
X20DI6371 X20 digital input module, 6 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20DI6372 X20 digital input module, 6 inputs, 24 VDC, source, configurable input filter, 2-wire connections
X20DI6373 X20 digital input module, 6 inputs , 24 VDC, sink/source, all inputs floating, configurable input filter, 2-wire connections
X20DI6553 X20 digital input module, 6 inputs, 100 to 120 VAC, 240 V keyed, 1-wire connections
X20DI8371 X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DI9371 X20 digital input module, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DI9372 X20 digital input module, 12 inputs, 24 VDC, source, configurable input filter, 1-wire connections
X20DID371 X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20DIF371 X20 digital input module, 16 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20DIF372 X20 digital input module, 16 inputs, 24 VDC, source, configurable input filter, 1-wire connections
X20DM9324 X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DMF320 X20 digital mixed module, 16 inputs, 24 VDC, sink, additional functions, 16 digital channels, 24 VDC, 0.5 A, configurable as inputs or outputs, 3x PWM, 2x optional 0.5 or 2 A output, 1-wire connections
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20RT8001 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A / 0.53 A, <1 µs, configurable as inputs or outputs, reACTION Technology module
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20SBD4M1 ACOPOS X2 universal drives, module power supply 24 to 48 VDC ±25%, 2 motor connections, universal motor interface, universal encoder interface

Si prega di scegliere il Paese e la lingua

B&R Logo